(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Bow E Type Retaining Ring【1-1,000 Pieces Per Package】

Bow E Type Retaining Ring
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Bow Shape
•Material: Steel
•Retaining Ring Type: External

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BETW-1.5-3W
BETW-2-3W
BETW-2.5-3W
BETW-3-3W
BETW-4-3W
BETW-5-3W
BETW-6-3W
BETW-7-3W
BETW-8-3W
BETW-9-3W
BETW-10-3W
BETW-12-3W
BETW-15-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment
1 Piece(s)Available

8 Days or more

101.52~2.51.53Low Quantity (can be purchased from one)1.5Zinc Plating Trivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022.5~3.192.05Box/package2Trivalent White
1 Piece(s)Available

8 Days or more

102.53.2~42.55Low Quantity (can be purchased from one)2.5Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

1034~53.05Low Quantity (can be purchased from one)3Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

1045~74.05Low Quantity (can be purchased from one)4Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

1056~85.05Low Quantity (can be purchased from one)5Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

1067~96.05Low Quantity (can be purchased from one)6Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

1078~117.1Low Quantity (can be purchased from one)7Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

1089~128.1Low Quantity (can be purchased from one)8Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10910~149.1Low Quantity (can be purchased from one)9Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

101011~1510.15Low Quantity (can be purchased from one)10Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

101213~1812.15Low Quantity (can be purchased from one)12Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

101516~2415.15Low Quantity (can be purchased from one)15Zinc Plating Trivalent Chromate

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape Bow E Type Retaining Rings Material Steel
Retaining Ring Type Outer Ring Stopper Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support