(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round R Type Retaining Ring (with Hole)

Round R Type Retaining Ring (with Hole)
  • On Sale Till 15/12/2024
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: R Shape
•Min. Qty of Sale: Sold Individually (No min. qty)
•Retaining Ring Type: Internal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IRTW-10
IRTW-11
IRTW-12
IRTW-13
IRTW-14
IRTW-15
IRTW-16
IRTW-17
IRTW-18
IRTW-19
IRTW-20
IRTW-21
IRTW-22
IRTW-24
IRTW-25
IRTW-26
IRTW-28
IRTW-30
IRTW-32
IRTW-34
IRTW-35
IRTW-36
IRTW-37
IRTW-38
IRTW-40
IRTW-42
IRTW-45
IRTW-47
IRTW-48
IRTW-50
IRTW-52
IRTW-55
IRTW-56
IRTW-58
IRTW-60
IRTW-62
IRTW-65
IRTW-68
IRTW-72
IRTW-75
IRTW-78
IRTW-80
IRTW-85
IRTW-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

Same day

Stock

10101010.410
1 Piece(s)Available

Same day

Stock

10111111.411
1 Piece(s)Available

8 Days or more

10121212.512
1 Piece(s)Available

Same day

Stock

10131313.613
1 Piece(s)Available

Same day

Stock

10141414.614
1 Piece(s)Available

Same day

Stock

10151515.715
1 Piece(s)Available

Same day

Stock

10161616.816
1 Piece(s)Available

Same day

Stock

10171717.817
1 Piece(s)Available

Same day

Stock

1018181918
1 Piece(s)Available

Same day

Stock

1019192019
1 Piece(s)Available

8 Days or more

1020202120
1 Piece(s)Available

Same day

Stock

1021212221
1 Piece(s)Available

Same day

Stock

1022222322
1 Piece(s)Available

Same day

Stock

10242425.224
1 Piece(s)Available

Same day

Stock

10252526.225
1 Piece(s)Available

Same day

Stock

10262627.226
1 Piece(s)Available

Same day

Stock

10282829.428
1 Piece(s)Available

Same day

Stock

10303031.430
1 Piece(s)Available

Same day

Stock

10323233.732
1 Piece(s)Available

Same day

Stock

10343435.734
1 Piece(s)Available

Same day

Stock

1035353735
1 Piece(s)Available

10 Days or more

1036363836
1 Piece(s)Available

Same day

Stock

1037373937
1 Piece(s)Available

Same day

Stock

1038384038
1 Piece(s)Available

Same day

Stock

10404042.540
1 Piece(s)Available

8 Days or more

10424244.542
1 Piece(s)Available

10 Days or more

10454547.545
1 Piece(s)Available

Same day

Stock

10474749.547
1 Piece(s)Available

Same day

Stock

10484850.548
1 Piece(s)Available

Same day

Stock

1050505350
1 Piece(s)Available

9 Days or more

1052525552
1 Piece(s)Available

9 Days or more

1055555855
1 Piece(s)Available

9 Days or more

1056565956
1 Piece(s)Available

9 Days or more

1058586158
1 Piece(s)Available

9 Days or more

1060606360
1 Piece(s)Available

9 Days or more

1062626562
1 Piece(s)Available

9 Days or more

1065656865
1 Piece(s)Available

9 Days or more

1068687168
1 Piece(s)Available

9 Days or more

1072727572
1 Piece(s)Available

10 Days or more

1075757875
1 Piece(s)Available

10 Days or more

1078788178
1 Piece(s)Available

10 Days or more

10808083.580
1 Piece(s)Available

10 Days or more

10858588.585
1 Piece(s)Available

10 Days or more

10909093.590

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape Round R-shaped Retaining Rings Material Steel
Min. Qty of Sale Low Quantity (can be purchased from one) Retaining Ring Type Inner Wheel Stopper Attaching Style Standard
Product Types Retaining Ring Surface Treatment Phosphate coated

Additional Products in this Category

Tech Support