(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Round S Type Retaining Ring (for Shafts)

Round S Type Retaining Ring (for Shafts)
  • On Sale Till 07/03/2025
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: S Shape
•Material: Steel
•Retaining Ring Type: External

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ISTW-6
ISTW-7
ISTW-8
ISTW-9
ISTW-10
ISTW-11
ISTW-12
ISTW-13
ISTW-14
ISTW-15
ISTW-16
ISTW-17
ISTW-18
ISTW-19
ISTW-20
ISTW-21
ISTW-22
ISTW-24
ISTW-25
ISTW-26
ISTW-28
ISTW-30
ISTW-32
ISTW-34
ISTW-35
ISTW-36
ISTW-38
ISTW-40
ISTW-42
ISTW-45
ISTW-48
ISTW-50
ISTW-52
ISTW-55
ISTW-58
ISTW-60
ISTW-63
ISTW-65
ISTW-70
ISTW-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

Same day

Stock

10665.7Low Quantity (can be purchased from one)6
1 Piece(s)Available

Same day

Stock

10776.7Low Quantity (can be purchased from one)7
1 Piece(s)Available

8 Days or more

10887.6Low Quantity (can be purchased from one)8
1 Piece(s)Available

Same day

Stock

10998.6Low Quantity (can be purchased from one)9
1 Piece(s)Available

Same day

Stock

1010109.6Low Quantity (can be purchased from one)10
1 Piece(s)Available

Same day

Stock

10111110.5Low Quantity (can be purchased from one)11
1 Piece(s)Available

Same day

Stock

10121211.5Low Quantity (can be purchased from one)12
1 Piece(s)Available

Same day

Stock

10131312.4Low Quantity (can be purchased from one)13
1 Piece(s)Available

9 Days or more

10141413.4Low Quantity (can be purchased from one)14
1 Piece(s)Available

Same day

Stock

10151514.3Low Quantity (can be purchased from one)15
1 Piece(s)Available

Same day

Stock

10161615.2Low Quantity (can be purchased from one)16
1 Piece(s)Available

Same day

Stock

10171716.2Low Quantity (can be purchased from one)17
1 Piece(s)Available

Same day

Stock

10181817Low Quantity (can be purchased from one)18
1 Piece(s)Available

Same day

Stock

10191918Low Quantity (can be purchased from one)19
1 Piece(s)Available

Same day

Stock

10202019Low Quantity (can be purchased from one)20
1 Piece(s)Available

10 Days or more

10212120Low Quantity (can be purchased from one)21
1 Piece(s)Available

Same day

Stock

10222221Low Quantity (can be purchased from one)22
1 Piece(s)Available

Same day

Stock

10242422.9Low Quantity (can be purchased from one)24
1 Piece(s)Available

Same day

Stock

10252523.9Low Quantity (can be purchased from one)25
1 Piece(s)Available

10 Days or more

10262624.9Low Quantity (can be purchased from one)26
1 Piece(s)Available

Same day

Stock

10282826.6Low Quantity (can be purchased from one)28
1 Piece(s)Available

Same day

Stock

10303028.6Low Quantity (can be purchased from one)30
1 Piece(s)Available

Same day

Stock

10323230.3Low Quantity (can be purchased from one)32
1 Piece(s)Available

Same day

Stock

10343432.3Low Quantity (can be purchased from one)34
1 Piece(s)Available

Same day

Stock

10353533Low Quantity (can be purchased from one)35
1 Piece(s)Available

10 Days or more

10363634Box/package36
1 Piece(s)Available

Same day

Stock

10383836Low Quantity (can be purchased from one)38
1 Piece(s)Available

Same day

Stock

10404038Low Quantity (can be purchased from one)40
1 Piece(s)Available

Same day

Stock

10424239.5Low Quantity (can be purchased from one)42
1 Piece(s)Available

Same day

Stock

10454542.5Low Quantity (can be purchased from one)45
1 Piece(s)Available

Same day

Stock

10484845.5Low Quantity (can be purchased from one)48
1 Piece(s)Available

Same day

Stock

10505047Low Quantity (can be purchased from one)50
1 Piece(s)Available

10 Days or more

10525249Low Quantity (can be purchased from one)52
1 Piece(s)Available

9 Days or more

10555552Low Quantity (can be purchased from one)55
1 Piece(s)Available

9 Days or more

10585855Low Quantity (can be purchased from one)58
1 Piece(s)Available

9 Days or more

10606057Low Quantity (can be purchased from one)60
1 Piece(s)Available

10 Days or more

10636360Low Quantity (can be purchased from one)63
1 Piece(s)Available

10 Days or more

10656562Low Quantity (can be purchased from one)65
1 Piece(s)Available

9 Days or more

10707067Low Quantity (can be purchased from one)70
1 Piece(s)Available

10 Days or more

10757572Low Quantity (can be purchased from one)75

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Round S-shaped Retaining Rings Material Steel
Retaining Ring Type Outer Ring Stopper Attaching Style Standard Product Types Retaining Ring
Surface Treatment Phosphate coated

Additional Products in this Category

Tech Support