(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grip Stop Ring

Grip Stop Ring
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: Push Nut (For Shaft)
•Retaining Ring Type: External
•Attaching Style: Push-In

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GTW-1.5
GTW-2
GTW-2.5
GTW-3
GTW-3.0-SUS
GTW-4
GTW-4.0-SUS
GTW-5
GTW-6
GTW-7
GTW-8
GTW-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment
1 Piece(s)Available

10 Days or more

10Steel1.51.41.51.5Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel21.922Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel2.52.352.52.5Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel32.8533Phosphate coated
1 Piece(s)Available

9 Days or more

10Stainless Steel32.8533No
1 Piece(s)Available

9 Days or more

10Steel43.844Phosphate coated
1 Piece(s)Available

9 Days or more

10Stainless Steel43.844No
1 Piece(s)Available

10 Days or more

10Steel54.7555Phosphate coated
1 Piece(s)Available

9 Days or more

10Steel65.766Phosphate coated
1 Piece(s)Available

10 Days or more

10Steel76.777Phosphate coated
1 Piece(s)Available

8 Days or more

10Steel87.788Phosphate coated
1 Piece(s)Available

8 Days or more

10Steel98.6599Phosphate coated

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Min. Qty of Sale Low Quantity (can be purchased from one)
Retaining Ring Type Outer Ring Stopper Attaching Style Push-In (Insertion) Product Types Retaining Ring

Additional Products in this Category

Tech Support