(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

P Type Speed Nut【1-1,000 Pieces Per Package】

P Type Speed Nut
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: Push Nut (For Shaft)
•Retaining Ring Type: External
•Attaching Style: Push-In

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSN-1.2-3W
PSN-1.5-3W
PSN-1.8-3W
PSN-2-3W
PSN-3-3W
PSN-3-SUS
PSN-4-3W
PSN-4-SUS
PSN-5-3W
PSN-6-3W
PSN-8-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal (d1)
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.21.11.3Box/package1.2Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel1.51.381.57Low Quantity (can be purchased from one)1.5Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel1.81.681.87Low Quantity (can be purchased from one)1.8Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel21.852.07Low Quantity (can be purchased from one)2Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel32.83.1Low Quantity (can be purchased from one)3Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Stainless Steel32.83.1Low Quantity (can be purchased from one)3No
1 Piece(s)Available

8 Days or more

10Steel43.84.1Low Quantity (can be purchased from one)4Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Stainless Steel43.84.1Low Quantity (can be purchased from one)4No
1 Piece(s)Available

8 Days or more

10Steel54.85.1Low Quantity (can be purchased from one)5Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel65.86.1Low Quantity (can be purchased from one)6Zinc Plating Trivalent Chromate
1 Piece(s)Available

8 Days or more

10Steel87.88.1Low Quantity (can be purchased from one)8Zinc Plating Trivalent Chromate

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Retaining Ring Type Outer Ring Stopper
Attaching Style Push-In (Insertion) Product Types Retaining Ring

Additional Products in this Category

Tech Support