(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

External-Tooth Lock Washer - JIS【1-60,000 Pieces Per Package】 (Part Numbers)

External-Tooth Lock Washer - JIS
  • Volume Discount

•Type: Toothed Washer
•Type (Applications): Threadlocker Adhesive
•Material: Steel: S50C~S70C
•Hardened: Provided

Part Number

Configured Part Number is shown.

TWA-16-3W

Part Number
TWA-16-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) Type, Toothed Washer O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate16.516-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile26

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Toothed Washer

Please check the type/dimensions/specifications of the part TWA-16-3W in the External-Tooth Lock Washer - JIS series.

Products like this...

Part Number
TWA-12-3W
TWA-12-N
TWA-14-3W
TWA-18-3W
TWA-18-N
TWA-20-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) Type, Toothed Washer O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White12.512-1Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile21

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating12.512-1Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile21
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate14.514-1Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile23
1 Piece(s)Available

Same day

Stock

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate1918-1.2Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile29

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating1918-1.2Box/package[1049 Carbon Steel] S50C to S70CTemper colorInternal Teeth Profile29
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Trivalent Chromate] Trivalent White2120-1.4Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile32

Additional Products in this Category

Tech Support