(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unique UNIC Type Plug HP Type (Part Numbers)

Unique UNIC Type Plug HP Type
  • Volume Discount

Large flow rate type (004/006/008) couplers are also available.

[Features]
· Liquid flows from socket side to plug side.
· Separating the socket and pipe after coupling is very easy.
· When used for air piping, the compressor life can be extended and power consumption can be reduced.
· Types compatible with very high flow rates are available (004, 006, 008 types); stainless steel is suitable for air while brass and stainless steel are suitable for water.
· Different materials and sizes are available as standard options to support a wide range of applications.

PDF

Part Number

Configured Part Number is shown.

HP-03

 
Part Number
HP-03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Standard Body Material Steel Seal Material No
Applicable Fluids Water / Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts For hose connection Operating Environment/Applications Standard Operating Pressure Range(MPa) 0::1.47
Minimum Sectional Area(mm2) 44 Outer Diameter of Connection Hose C(mm) 11.3 Flow rate type Standard

Please check the type/dimensions/specifications of the part HP-03 in the Unique UNIC Type Plug HP Type series.

Additional Products in this Category

Tech Support