(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Collapsible, Flexible, Retains Shape, 15112 Series

Duct Hose - Collapsible, Flexible, Retains Shape, 15112 Series

Duct hose capable of telescoping that can be secured flexibly at any angle in any direction (however, holding force is reduced according to the aperture diameter). Can be shortened to 1/3 - 1/4 of its original length.

[Features]
· Excellent oil resistance.
· Ivory color matches typical equipment.
· Lightweight with superior bend resistance.
· High efficiency due to low interior resistance, which contributes to energy savings.

PDF

Part Number

Configured Part Number is shown.

Part Number
15112-38-5
15112-50-5
15112-65-5
15112-75-5
15112-100-5
15112-125-5
15112-150-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch)
1 Piece(s)

13 Days or more

1042.03530381 1/2
1 Piece(s)

13 Days or more

1058.05040502
1 Piece(s)

14 Days or more

10726355652 1/2
1 Piece(s)

14 Days or more

108171.060753
1 Piece(s)

13 Days or more

10108.097.0801004
1 Piece(s)

13 Days or more

10135.0123.01001255
1 Piece(s)

13 Days or more

10158145.01201506

Loading...

  1. 1

Basic Information

Material Polypropylene Properties Standard Cutting Service Usage No
Color White Applicable Fluid Air Operating Temperature Range(℃) -20::80
Length(m) 5

Additional Products in this Category

Tech Support