(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Hose

Light Hose
  • Volume Discount

[Features]
· A light pipe that can be used for a variety of applications

Part Number

Configured Part Number is shown.

T-RT-032

Part Number
T-RT-032
Part NumberMinimum order quantityVolume DiscountDays to Ship
2 Piece(s)Available

66 Days or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Gray O.D.(Ø) 36.5 Nominal Designation (or Nominal Diameter ) / mm(φ) 32
Properties Standard / Flexibility Nominal Diameter / Inch(φ) 1 1/4 I.D.(mm) 31.0
Length(m) 25

Additional Products in this Category

Tech Support