(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Antistatic Hose, V.S.-EF (Antistatic)

Antistatic Hose, V.S.-EF (Antistatic)

A special blended soft vinyl chloride provides superior anti-static. Transparent (a clear green), so you can see what is running through.

Part Number

Configured Part Number is shown.

Part Number
VS-EF-025-[1-50/1]
VS-EF-038-[1-50/1]
VS-EF-050-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Pressure (Normal Temperature)
(MPa)
O.D.
(Ø)
Nominal Designation (or Nominal Diameter ) / mm
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)
1 Piece(s)

13 Days or more

~0.230.82570125.41 ~ 50
1 Piece(s)

13 Days or more

~0.1545.438901 1/2381 ~ 50
1 Piece(s)

11 Days or more

~0.158.450150250.81 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Powder (except for food) Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Green Transparent Properties Standard / Static electricity prevention / Transparency / Vacuum Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support