(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Abrasion-Resistant Hose, New / Heat-Resistant Abrasion-Resistant Hose (Part Numbers)

Abrasion-Resistant Hose, New / Heat-Resistant Abrasion-Resistant Hose

A hose with superior abrasion resistance. Heat-resistant and capable of enduring blasts of heat up to 100°C. Uses conductive materials and steel wires for a grounding effect, providing an even higher level of safety.

Part Number

Configured Part Number is shown.

Part Number
AB-H-038-[1-50/1]
AB-H-065-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal Designation (or Nominal Diameter ) / mm
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)
1 Piece(s)

28 Days or more

47.6381351 1/2381 ~ 50
1 Piece(s)

10 Days or more

76.0652252 1/262.41 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Powder (except for food) / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Synthetic Rubber (EPDM) + Steel Wire + Polypropylene
Allowable Pressure (Normal Temperature)(MPa) ::0.1 Color Black Properties Standard / Abrasion Resistance / Heat resistant / Vacuum
Operating Temperature Range(℃) -20::100

Additional Products in this Category

Tech Support