(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Abrasion Resistant Hose, Abrasion Resistant Hose (Part Numbers)

Abrasion Resistant Hose, Abrasion Resistant Hose

Uses special abrasion-resistant rubber, providing excellent abrasion resistance. Conductive rubber confers antistatic effect. Lightweight and very flexible. Easy to handle for easy operation.

Part Number

Configured Part Number is shown.

Part Number
AB-W-090-[1-50/1]
AB-W-100-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal Designation (or Nominal Diameter ) / mm
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)
1 Piece(s)

18 Days or more

105903003 1/288.91 ~ 50
1 Piece(s)

18 Days or more

1191003304101.61 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Powder (except for food) / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Special Rubber+Rigid PVC
Allowable Pressure (Normal Temperature)(MPa) ::0.098 Color Black Properties Standard / Static electricity prevention / Abrasion Resistance / Flexibility / Vacuum
Operating Temperature Range(℃) -20::50

Additional Products in this Category

Tech Support