(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel fixed/swivel plate, silent, SSJ/SSK series. (Part Numbers)

Casters - Steel fixed/swivel plate, silent, SSJ/SSK series.
  • Volume Discount

Steel swivel/fixed casters, quiet running, SSJ/SSK series for light and medium loads, slotted holes, with rotation stop, abrasion and cold resistant. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

SSK-150NRB

Part Number
SSK-150NRB
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

14 Days or more

Plate Type FixedNo127.419075(80)75(80)1409415038

Loading...

  1. 1

Basic Information

Properties Quiet Load Range [Calculated as catalog allowable load×9.8÷10](daN) 80.01~140.00 Wheel Material Rubber (Resin Wheel)
Wheel Characteristics Abrasion Resistance / Cold Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load Bearing Available

Please check the type/dimensions/specifications of the part SSK-150NRB in the Casters - Steel fixed/swivel plate, silent, SSJ/SSK series. series.

Products like this...

Part Number
SSJ-125NRB
SSJ-125NRB-S
SSJ-150NRB
SSJ-150NRB-S
SSK-100NRB
SSK-125NRB
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

14 Days or more

Plate Type UniversalNo117.616875(80)75(80)10210212538
1 Piece(s)Available

14 Days or more

Plate Type UniversalWith Rotation Stopper117.616875(80)75(80)10210212538
1 Piece(s)Available

14 Days or more

Plate Type UniversalNo127.419075(80)75(80)10210215038
1 Piece(s)Available

14 Days or more

Plate Type UniversalWith Rotation Stopper127.419075(80)75(80)10210215038
1 Piece(s)Available

14 Days or more

Plate Type FixedNo9813268(71)68(71)110010032
1 Piece(s)Available

14 Days or more

Plate Type FixedNo117.616875(80)75(80)1409412538

Additional Products in this Category

Tech Support