(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel threaded plate, SA series (medium loads) (Gold Caster). (Part Numbers)

Casters - Steel threaded plate, SA series (medium loads) (Gold Caster).
  • Volume Discount

SA series steel threaded plate casters for medium loads (Gold Caster) with rotation stop, allowable loads from 58.8 to 137.2. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

SA-150R-M20XP2.5

Part Number
SA-150R-M20XP2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Thread Pitch
1 Piece(s)Available

11 Days or more

No80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015038No2

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Stem Length 40

Please check the type/dimensions/specifications of the part SA-150R-M20XP2.5 in the Casters - Steel threaded plate, SA series (medium loads) (Gold Caster). series.

Products like this...

Part Number
SA-100NB-S-M20XP2.5
SA-100R-M20XP2.5
SA-100R-S-M20XP2.5
SA-150R-S-M20XP2.5
SA-150RB-M20XP2.5
SA-150RB-S-M20XP2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Thread Pitch
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold ResistanceM2010032Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.0098138[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.5
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015038No2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015040Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015040Available2.5

Additional Products in this Category

Tech Support