(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless steel fixed plate, SUS-SK series (medium loads) (Gold Caster). (Part Numbers)

Casters - Stainless steel fixed plate, SUS-SK series (medium loads) (Gold Caster).
  • Volume Discount

SUS-SK series stainless steel fixed-plate casters for medium loads (Gold caster) with allowable loads from 49 to 156.8 daN. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

SUS-SK75N

Part Number
SUS-SK75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

35.01~80.0078.493[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceRound hole552870477525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SK75N in the Casters - Stainless steel fixed plate, SUS-SK series (medium loads) (Gold Caster). series.

Products like this...

Part Number
SUS-SK125R
SUS-SK125UB
SUS-SK150UB
SUS-SK65R
SUS-SK75R
SUS-SK75U
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

8 Days or more

140.01~220.00147168[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538No
1 Piece(s)Available

11 Days or more

140.01~220.00147168UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes100(112)56(53)1409412538Available
1 Piece(s)Available

11 Days or more

140.01~220.00156.8190UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes100(112)56(53)1409415038Available
1 Piece(s)Available

11 Days or more

35.01~80.004985[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870476525No
1 Piece(s)Available

8 Days or more

35.01~80.0058.893[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870477525No
1 Piece(s)Available

11 Days or more

35.01~80.0078.493UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole552870477525No

Additional Products in this Category

Tech Support