(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Stainless steel fixed plate, SUS-SK series (medium loads) (Gold Caster).

Casters - Stainless steel fixed plate, SUS-SK series (medium loads) (Gold Caster).
  • Volume Discount

SUS-SK series stainless steel fixed-plate casters for medium loads (Gold caster) with allowable loads from 49 to 156.8 daN. Wide range of configurable dimensions.

Part Number
SUS-SK65R
SUS-SK65U
SUS-SK65UB
SUS-SK75N
SUS-SK75R
SUS-SK75U
SUS-SK100N
SUS-SK100R
SUS-SK125R
SUS-SK125UB
SUS-SK150UB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

35.01~80.004985[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870476525No
1 Piece(s)Available

11 Days or more

35.01~80.0068.685UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870476525No
1 Piece(s)Available

11 Days or more

35.01~80.0068.685UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870476525Available
1 Piece(s)Available

11 Days or more

35.01~80.0078.493[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceRound hole552870477525No
1 Piece(s)Available

8 Days or more

35.01~80.0058.893[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870477525No
1 Piece(s)Available

11 Days or more

35.01~80.0078.493UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870477525No
1 Piece(s)Available

11 Days or more

80.01~140.00117.6132[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032No
1 Piece(s)Available

11 Days or more

80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032No
1 Piece(s)Available

8 Days or more

140.01~220.00147168[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538No
1 Piece(s)Available

11 Days or more

140.01~220.00147168UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes100(112)56(53)1409412538Available
1 Piece(s)Available

11 Days or more

140.01~220.00156.8190UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes100(112)56(53)1409415038Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Additional Products in this Category

Tech Support