(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless steel turntable, SUS-SJ series (medium loads) (Gold Caster). (Part Numbers)

Casters - Stainless steel turntable, SUS-SJ series (medium loads) (Gold Caster).
  • Volume Discount

Stainless steel swivel casters, SUS-SJ series (medium loads) (Gold Caster) with rotation stop, load ranges from 35.01 to 220.00daN. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

SUS-SJ100R

Part Number
SUS-SJ100R
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Stainless Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SJ100R in the Casters - Stainless steel turntable, SUS-SJ series (medium loads) (Gold Caster). series.

Products like this...

Part Number
SUS-SJ100N-S
SUS-SJ100NB
SUS-SJ100NB-S
SUS-SJ100R-S
SUS-SJ100RB
SUS-SJ100RB-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold ResistanceSlotted Holes68(71)68(71)909010032No
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6132[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold ResistanceSlotted Holes68(71)68(71)909010032Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold ResistanceSlotted Holes68(71)68(71)909010032Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032No
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes68(71)68(71)909010032Available

Additional Products in this Category

Tech Support