(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel swivel plate, compact, TJ series (light loads). (Part Numbers)

Casters - Steel swivel plate, compact, TJ series (light loads).
  • Volume Discount

Casters with steel swivel plate, compact, TJ series, light loads with circular bore, with rotation stop, allowable loads from 29.4 to 63.7daN. Wide range of configurable dimensions.

Part Number
TJ-65N
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

11 Days or more

No35.01~80.0053.980[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270586525

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck Load Category Light Load Bearing No

Please check the type/dimensions/specifications of the part TJ-65N in the Casters - Steel swivel plate, compact, TJ series (light loads). series.

Products like this...

Part Number
TJ-50R-S
TJ-50U
TJ-50U-S
TJ-65N-S
TJ-65R
TJ-65R-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

11 Days or more

With Rotation Stopper~35.0029.465[Rubber] RubberAbrasion Resistance / Cold Resistance463559475020
1 Piece(s)Available

11 Days or more

No~35.0034.365UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance463559475020
1 Piece(s)Available

11 Days or more

With Rotation Stopper~35.0034.365UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance463559475020
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0053.980[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance554270586525
1 Piece(s)Available

11 Days or more

No35.01~80.0039.280[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0039.280[Rubber] RubberAbrasion Resistance / Cold Resistance554270586525

Additional Products in this Category

Tech Support