(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed steel plate EK series (light loads) (Gold Caster). (Part Numbers)

Casters - Fixed steel plate EK series (light loads) (Gold Caster).
  • Volume Discount

Casters with fixed steel plate, EK series for light loads (Gold Caster) permissible loads from 29.4 to 58.8daN. Wide range of configurable dimensions.

Part Number
EK-50R
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

~35.0029.465[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load

Please check the type/dimensions/specifications of the part EK-50R in the Casters - Fixed steel plate EK series (light loads) (Gold Caster). series.

Products like this...

Part Number
EK-100U
EK-100UB
EK-50N
EK-50U
EK-75N
EK-75U
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

35.01~80.0058.8122UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810027No
1 Piece(s)Available

11 Days or more

35.01~80.0049122UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810027Available
1 Piece(s)Available

11 Days or more

35.01~80.0039.265[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance562870425020No
1 Piece(s)Available

11 Days or more

35.01~80.0039.265UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870425020No
1 Piece(s)Available

11 Days or more

35.01~80.004992[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance562870427520No
1 Piece(s)Available

11 Days or more

35.01~80.004992UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870427520No

Additional Products in this Category

Tech Support