(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.
Part Number
Configured Part Number is shown.
WKP-75UB
Part Number |
---|
WKP-75UB |
Loading...
Caster Type | Plate Type Fixed | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part WKP-75UB in the Casters - Fixed steel plate, WK series (medium loads). series.
Part Number |
---|
WK-100MCA |
WK-100MCA-S |
WK-100MCB |
WK-100MCB-S |
WK-100RB |
WK-100RB-S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy