(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed steel plate, WK series (medium loads). (Part Numbers)

Casters - Fixed steel plate, WK series (medium loads).
  • Volume Discount

A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

Part Number

Configured Part Number is shown.

WKP-100RBE

Part Number
WKP-100RBE
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

13 Days or more

NoStatic electricity prevention80.01~140.00127.4144[Rubber] Conductive RubberAbrasion Resistance / Cold Resistance / Antistatic717110010410035Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part WKP-100RBE in the Casters - Fixed steel plate, WK series (medium loads). series.

Products like this...

Part Number
WK-100MCB-S
WK-100RB
WK-100RB-S
WKP-100UB
WKP-130MCA
WKP-130MCB
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

With Rotation Stopper-140.01~220.00176.4144[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant80451167910034Available
1 Piece(s)Available

9 Days or more

No-80.01~140.00127.4144[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance80451167910035Available
1 Piece(s)Available

9 Days or more

With Rotation Stopper-80.01~140.00127.4144[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance80451167910035Available
1 Piece(s)Available

12 Days or more

No-140.01~220.00176.4144UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance717110010410032Available
1 Piece(s)Available

11 Days or more

No-220.01~320.00245177[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant808010811013042No
1 Piece(s)Available

11 Days or more

No-220.01~320.00245177[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant808010811013042Available

Additional Products in this Category

Tech Support