(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Assembled black/white cross made of blackheart malleable cast iron, suitable for water, oil, steam, air and gas piping.
Max. Operating Pressure(MPa) | 2.5 | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Cross |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa |
Type | Fitting | Interior Resin Lining | No | Band (end thickness shape) | No |
Please check the type/dimensions/specifications of the part BCR-6A-W in the White/Black Fitting Cross series.
Part Number |
---|
BCR-10A-W |
BCR-15A-B |
BCR-15A-W |
BCR-80A-B |
BCR-80A-W |
BCR-8A-B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy