(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

White Fitting Special Tees (Part Numbers)

White Fitting Special Tees
  • Volume Discount

A special white tee fitting, suitable for sprinkler and foam piping.

Part Number

Configured Part Number is shown.

Part Number
SOT-25A-W
SOT-32A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1
1 Piece(s)Available

8 Days or more

101B(25A)
1 Piece(s)Available

11 Days or more

101 1/4B(32A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc
Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support