(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Fire-Protection Pipe Fittings, Three-way Unequal Diameter Tees (Part Numbers)

Fire-Protection Pipe Fittings, Three-way Unequal Diameter Tees
  • Volume Discount

Anti-fire pipe fittings and 3-way uneven-diameter tees, suitable for sprinkler and foam piping.

Part Number

Configured Part Number is shown.

Part Number
BRT-15X15X25A-W
BRT-20X10X20A-W
BRT-20X15X20A-W
BRT-20X15X25A-W
BRT-20X20X25A-W
BRT-20X20X32A-W
BRT-25X15X15A-W
BRT-25X15X20A-W
BRT-25X20X15A-W
BRT-25X20X20A-W
BRT-25X20X25A-W
BRT-25X25X32A-W
BRT-25X25X40A-W
BRT-25X25X50A-W
BRT-32X15X20A-W
BRT-32X15X25A-W
BRT-32X15X32A-W
BRT-32X20X15A-W
BRT-32X20X20A-W
BRT-32X20X25A-W
BRT-32X20X32A-W
BRT-32X25X15A-W
BRT-32X25X20A-W
BRT-32X25X25A-W
BRT-32X25X32A-W
BRT-32X25X40A-W
BRT-32X25X50A-W
BRT-32X32X40A-W
BRT-32X32X50A-W
BRT-40X20X20A-W
BRT-40X20X25A-W
BRT-40X20X40A-W
BRT-40X25X20A-W
BRT-40X25X25A-W
BRT-40X25X32A-W
BRT-40X25X40A-W
BRT-40X25X50A-W
BRT-40X32X15A-W
BRT-40X32X20A-W
BRT-40X32X25A-W
BRT-40X32X32A-W
BRT-40X32X40A-W
BRT-40X32X50A-W
BRT-40X40X50A-W
BRT-40X40X65A-W
BRT-50X25X25A-W
BRT-50X25X32A-W
BRT-50X25X40A-W
BRT-50X25X50A-W
BRT-50X32X25A-W
BRT-50X32X32A-W
BRT-50X32X40A-W
BRT-50X32X50A-W
BRT-50X32X65A-W
BRT-50X40X25A-W
BRT-50X40X32A-W
BRT-50X40X40A-W
BRT-50X40X50A-W
BRT-50X40X65A-W
BRT-50X50X65A-W
BRT-50X50X80A-W
BRT-65X40X50A-W
BRT-65X40X65A-W
BRT-65X50X25A-W
BRT-65X50X32A-W
BRT-65X50X40A-W
BRT-65X50X50A-W
BRT-65X50X65A-W
BRT-65X65X80A-W
BRT-80X50X50A-W
BRT-80X50X80A-W
BRT-80X65X40A-W
BRT-80X65X50A-W
BRT-80X65X65A-W
BRT-80X80X100A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 3-way different diameters tees sizes (1) x (2) x (3)
1 Piece(s)Available

11 Days or more

101/2B(15A)1B(25A)1/2B(15A)15X15X25
1 Piece(s)Available

11 Days or more

103/8B(10A)3/4B(20A)3/4B(20A)20X10X20
1 Piece(s)Available

11 Days or more

101/2B(15A)3/4B(20A)3/4B(20A)20X15X20
1 Piece(s)Available

11 Days or more

101/2B(15A)1B(25A)3/4B(20A)20X15X25
1 Piece(s)Available

11 Days or more

103/4B(20A)1B(25A)3/4B(20A)20X20X25
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/4B(32A)3/4B(20A)20X20X32
1 Piece(s)Available

11 Days or more

101/2B(15A)1B(25A)1/2B(15A)25X15X15
1 Piece(s)Available

11 Days or more

101/2B(15A)1B(25A)3/4B(20A)25X15X20
1 Piece(s)Available

11 Days or more

101/2B(15A)1B(25A)3/4B(20A)25X20X15
1 Piece(s)Available

11 Days or more

103/4B(20A)1B(25A)3/4B(20A)25X20X20
1 Piece(s)Available

11 Days or more

103/4B(20A)1B(25A)1B(25A)25X20X25
1 Piece(s)Available

11 Days or more

101B(25A)1 1/4B(32A)1B(25A)25X25X32
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1B(25A)25X25X40
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1B(25A)25X25X50
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/4B(32A)3/4B(20A)32X15X20
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/4B(32A)1B(25A)32X15X25
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/4B(32A)1 1/4B(32A)32X15X32
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/4B(32A)3/4B(20A)32X20X15
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/4B(32A)3/4B(20A)32X20X20
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/4B(32A)1B(25A)32X20X25
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/4B(32A)1 1/4B(32A)32X20X32
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/4B(32A)1B(25A)32X25X15
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/4B(32A)1B(25A)32X25X20
1 Piece(s)Available

11 Days or more

101B(25A)1 1/4B(32A)1B(25A)32X25X25
1 Piece(s)Available

11 Days or more

101B(25A)1 1/4B(32A)1 1/4B(32A)32X25X32
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1 1/4B(32A)32X25X40
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1 1/4B(32A)32X25X50
1 Piece(s)Available

11 Days or more

101 1/4B(32A)1 1/2B(40A)1 1/4B(32A)32X32X40
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)1 1/4B(32A)32X32X50
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/2B(40A)3/4B(20A)40X20X20
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/2B(40A)1B(25A)40X20X25
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/2B(40A)1 1/2B(40A)40X20X40
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/2B(40A)1B(25A)40X25X20
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1B(25A)40X25X25
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1 1/4B(32A)40X25X32
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1 1/2B(40A)40X25X40
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1 1/2B(40A)40X25X50
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/2B(40A)1 1/4B(32A)40X32X15
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/2B(40A)1 1/4B(32A)40X32X20
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1 1/4B(32A)40X32X25
1 Piece(s)Available

11 Days or more

101 1/4B(32A)1 1/2B(40A)1 1/4B(32A)40X32X32
1 Piece(s)Available

11 Days or more

101 1/4B(32A)1 1/2B(40A)1 1/2B(40A)40X32X40
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)1 1/2B(40A)40X32X50
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2B(50A)1 1/2B(40A)40X40X50
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)1 1/2B(40A)40X40X65
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1B(25A)50X25X25
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1 1/4B(32A)50X25X32
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1 1/2B(40A)50X25X40
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)2B(50A)50X25X50
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1 1/4B(32A)50X32X25
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)1 1/4B(32A)50X32X32
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)1 1/2B(40A)50X32X40
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)2B(50A)50X32X50
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2 1/2B(65A)2B(50A)50X32X65
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)1 1/2B(40A)50X40X25
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)1 1/2B(40A)50X40X32
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2B(50A)1 1/2B(40A)50X40X40
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2B(50A)2B(50A)50X40X50
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)2B(50A)50X40X65
1 Piece(s)Available

11 Days or more

102B(50A)2 1/2B(65A)2B(50A)50X50X65
1 Piece(s)Available

11 Days or more

102B(50A)3B(80A)2B(50A)50X50X80
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)2B(50A)65X40X50
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)2 1/2B(65A)65X40X65
1 Piece(s)Available

11 Days or more

101B(25A)2 1/2B(65A)2B(50A)65X50X25
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2 1/2B(65A)2B(50A)65X50X32
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)2B(50A)65X50X40
1 Piece(s)Available

11 Days or more

102B(50A)2 1/2B(65A)2B(50A)65X50X50
1 Piece(s)Available

11 Days or more

102B(50A)2 1/2B(65A)2 1/2B(65A)65X50X65
1 Piece(s)Available

11 Days or more

102 1/2B(65A)3B(80A)2 1/2B(65A)65X65X80
1 Piece(s)Available

11 Days or more

102B(50A)3B(80A)2B(50A)80X50X50
1 Piece(s)Available

11 Days or more

102B(50A)3B(80A)3B(80A)80X50X80
1 Piece(s)Available

11 Days or more

101 1/2B(40A)3B(80A)2 1/2B(65A)80X65X40
1 Piece(s)Available

11 Days or more

102B(50A)3B(80A)2 1/2B(65A)80X65X50
1 Piece(s)Available

11 Days or more

102 1/2B(65A)3B(80A)2 1/2B(65A)80X65X65
1 Piece(s)Available

11 Days or more

103B(80A)4B(100A)3B(80A)80X80X100

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment Hot zinc plating
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support