(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Adapter Tee Pipe Fitting - Female, Stainless Steel

Adapter Tee Pipe Fitting - Female, Stainless Steel
  • Volume Discount

A stainless steel, threaded, different-diameter, cheese joint pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil

Part Number

Configured Part Number is shown.

Part Number
RT-8X6A-SUS
RT-10X6A-SUS
RT-10X8A-SUS
RT-15X6A-SUS
RT-15X8A-SUS
RT-15X10A-SUS
RT-20X8A-SUS
RT-20X10A-SUS
RT-20X15A-SUS
RT-25X8A-SUS
RT-25X10A-SUS
RT-25X15A-SUS
RT-25X20A-SUS
RT-32X10A-SUS
RT-32X20A-SUS
RT-32X25A-SUS
RT-40X10A-SUS
RT-40X15A-SUS
RT-40X20A-SUS
RT-40X25A-SUS
RT-40X32A-SUS
RT-50X15A-SUS
RT-50X20A-SUS
RT-50X25A-SUS
RT-50X32A-SUS
RT-50X40A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

101/8B(6A)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/8B(6A)3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101/4B(8A)3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101/8B(6A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101/4B(8A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101/4B(8A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

103/8B(10A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101/2B(15A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101/4B(8A)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

101B(25A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

101B(25A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

101 1/4B(32A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

101/2B(15A)2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

103/4B(20A)2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

101B(25A)2B(50A)2B(50A)
1 Piece(s)Available

12 Days or more

101 1/4B(32A)2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support