(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a stainless steel screw pipe fitting 45° elbow suitable for pipes used in pulp, petrochemical and chemical plant machinery, pollution control equipment, power machinery, fibers, food manufacturing, chemicals, shipbuilding, vehicles, housing, water processing, water supply and sewerage and semiconductors.
Part Number |
---|
45L-6A-SUS |
45L-8A-SUS |
45L-10A-SUS |
45L-15A-SUS |
45L-20A-SUS |
45L-32A-SUS |
45L-40A-SUS |
45L-50A-SUS |
45L-80A-SUS |
45L-100A-SUS |
Loading...
Material | Stainless Steel | Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Surface Treatment | No | Applicable Fluid | Water / Air / Steam / Chemical / Oil |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy