(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Bulkhead, Brass, Flare Fitting, FUB Series (Part Numbers)

Part Number

Configured Part Number is shown.

FUB-83008

Part Number
FUB-83008
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Union Types Fitting Fitting type Flare Fittings
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Applicable Tube Size Type Copper Pipe inch size Applicable Tube Material Copper
Nominal 1(inch) 3/8 Applicable Pipe O.D. 1(mm) 9.52 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5 Length About L(mm) 73.0

Please check the type/dimensions/specifications of the part FUB-83008 in the Unions - Bulkhead, Brass, Flare Fitting, FUB Series series.

Additional Products in this Category

Tech Support