(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Brass, Flare Fitting, Male BSPT, FMC Series

Part Number

Configured Part Number is shown.

Part Number
FMC-12848
FMC-82828
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Length About L
(mm)
1 Piece(s)Available

8 Days or more

1012Copper Pipe mm size1/2B(15A)-1253.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size1/4B(8A)1/46.3537.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Connection Thread Type R Types Fitting
Fitting type Flare Fittings Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Applicable Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support