(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Type Fitting Female Male Socket

Part Number

Configured Part Number is shown.

Part Number
SXS-81818
SXS-81828
SXS-82818
SXS-82828
SXS-82838
SXS-83828
SXS-83838
SXS-83848
SXS-84838
SXS-84848
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Length L
(mm)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRRc1/8B(6A)1/8B(6A)20.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRcR1/4B(8A)1/8B(6A)23.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc1/4B(8A)1/8B(6A)23.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRRc1/4B(8A)1/4B(8A)26.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRcR3/8B(10A)1/4B(8A)27.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc3/8B(10A)1/4B(8A)27.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRRc3/8B(10A)3/8B(10A)29.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRcR1/2B(15A)3/8B(10A)32.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc1/2B(15A)3/8B(10A)32.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRRc1/2B(15A)1/2B(15A)35.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 21 Surface Treatment No
Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -20::150
Type Fitting Interior Resin Lining No Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Tech Support