(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses cadmium-free brass material.
Part Number
Configured Part Number is shown.
BML-06818
Connection Types | Screw⇔Tube Connection | Thread-to-Tube Connection Shape | Threaded Elbow Connector | Material | Brass (cadmium-free) |
---|---|---|---|---|---|
Surface Treatment | No | Thread Types | R | Thread Size 1 | 1/8B(6A) |
Compatible Pipe Outer Diameter D | 6 mm |
Please check the type/dimensions/specifications of the part BML-06818 in the 90° Elbows - Tube Fittings, Male BSPT, Brass, BML Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy