(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Fuji Triple Banjo

Touch Connector Fuji Triple Banjo
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4R-01D3
4R-01S1D2
4R-01S2D1
4R-01S3
6R-01D3
6R-01S1D2
6R-01S2D1
6R-01S3
6R-02D3
6R-02S1D2
6R-02S2D1
6R-02S3
8-01S1D2
8R-01D3
8R-01S1D2
8R-01S2D1
8R-01S3
8R-02D3
8R-02S1D2
8R-02S2D1
8R-02S3
8R-03D3
8R-03S1D2
8R-03S2D1
8R-03S3
10-02S2D1
10R-02D3
10R-02S1D2
10R-02S2D1
10R-02S3
10R-03D3
10R-03S1D2
10R-03S2D1
10R-03S3
12R-03D3
12R-03S1D2
12R-03S2D1
12R-03S3
12R-04D3
12R-04S1D2
12R-04S2D1
12R-04S3
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Thread Size T Number of Branches
(piece)
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/86
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/84
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/83
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/86
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/84
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/83
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/46
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/45
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/44
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/43
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy8R1/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/86
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/84
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/83
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/46
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/45
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/44
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/43
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R3/86
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R3/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R3/84
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R3/83
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy10R1/44
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/46
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/45
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/44
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/43
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R3/86
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R3/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R3/84
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R3/83
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R3/86
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R3/85
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R3/84
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R3/83
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/26
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/25
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/24
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/23

Loading...

  1. 1

Basic Information

Type Touch Connectors Seal Material NBR (Nitrile Rubber) Thread Portion Material C3604 (Brass)
Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum) Fitting Type Screw Mount Branch
Screw Mount Branch Connection Triple Banjo Operating Temperature -5::60

Additional Products in this Category

Tech Support