(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fittings to prevent rotation out of the tube with the rotation lock ring. Metallic body bulkhead union.
[Features]
· All-metal types and resin body types available.
· All-metal types have excellent strength under tough conditions, while the resin body types are lightweight.
· Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Rotation lock ring type, preventing full rotation of tube.
· Screw part sealing (R screw): Can be used for piping as-is because the threaded part has been sealed.
· The body and screw parts of elbows and branch tees can rotate.
· *This is not a rotary type.
Part Number
Configured Part Number is shown.
6-00BU
Type | Touch Connectors | Body Material | Zinc Alloy | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass) | Application | Standard/Mini | Applicable Fluid | Compressed Air (Including Vacuum) |
Fitting Type | Union with same diameter | Union, Equal Dia. | Bulkhead Unions | Operating Temperature | -5::60 |
Please check the type/dimensions/specifications of the part 6-00BU in the Touch Connector FUJI Bulkhead Union series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy