(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Different Diameter Union (4R-06U)

Touch Connector FUJI Different Diameter Union 4R-06U
  • Volume Discount

[Features]
· One-touch fitting with rotation lock ring that prevents full rotation of tube.
· Reducer union with plastic body.

PDF

Part Number

Configured Part Number is shown.

4R-06U

 
Part Number
4R-06U
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

8 Days or more

64

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Polyacetal Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Union with different diameters Union, Unequal Dia. Reducing Unions Operating Temperature -5::60

Please check the type/dimensions/specifications of the part 4R-06U in the Touch Connector FUJI Different Diameter Union series.

Products like this...

Part Number
10R-12U
6R-08U
8R-10U
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

8 Days or more

1210
1 Piece(s)Available

8 Days or more

86
1 Piece(s)Available

8 Days or more

108

Additional Products in this Category

Tech Support