(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultra-compact one-touch fitting useful for reducing space occupied by piping. Male Branch Tees.
[Features]
· Ultra-small, reducing piping space.
· Electro-less nickel plating, which provides superior corrosion resistance properties, is used.
· A hex recess type male connector (straight) is used to save space.
· Rotation lock ring prevents full rotation of the tube.
· The body and screw elements of the elbows and branch tees can rotate.
· *Not a rotary type.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing
Part Number
Configured Part Number is shown.
M4R-M5MT
Type | Touch Connectors | Body Material | Polyacetal | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass) | Application | Standard/Mini | Applicable Fluid | Compressed Air (Including Vacuum) |
Fitting Type | Screw Mount Branch | Screw Mount Branch Connection | Male Branch Tee | Operating Temperature | -5::60 |
Tube Size 1(φ) | 4 | Thread Size T | M5X0.8 |
Please check the type/dimensions/specifications of the part M4R-M5MT in the Touch Connector Mini Male Branch Tee series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy