(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Terrapin Connector, Bushing【10 Pieces Per Package】 (Part Numbers)

Terrapin Connector, Bushing
  • Volume Discount

Easy-connect micro-miniature joints. Bushing type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
01M5-B
02M5-B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/8

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

101/4

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Bushing Material C3604 (Brass)
Surface Treatment No Screw Types R Screw Type at the Smaller Dia. Section M
Screw Nominal at the Smaller Dia. Section M5 Screw, Small Caliber Side Pitch(mm) 0.8

Additional Products in this Category

Tech Support