(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Compression Fittings, 316SS, M Series (Part Numbers)

Connector - Straight, Compression Fittings, 316SS, M Series
  • Volume Discount

Full decreasing treatment for cleanliness. Male connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS4-01M
HS4-02M
HS6-01M
HS6-02M
HS6-03M
HS8-01M
HS8-02M
HS8-03M
HS10-02M
HS10-03M
HS10-04M
HS12-02M
HS12-03M
HS12-04M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

13 Days or more

101/84 mm2
1 Piece(s)Available

13 Days or more

101/44 mm2
1 Piece(s)Available

13 Days or more

101/86 mm4
1 Piece(s)Available

13 Days or more

101/46 mm4
1 Piece(s)Available

13 Days or more

103/86 mm4
1 Piece(s)Available

13 Days or more

101/88 mm6
1 Piece(s)Available

13 Days or more

101/48 mm6
1 Piece(s)Available

13 Days or more

103/88 mm6
1 Piece(s)Available

13 Days or more

101/410 mm8
1 Piece(s)Available

13 Days or more

103/810 mm8
1 Piece(s)Available

13 Days or more

101/210 mm8
1 Piece(s)Available

13 Days or more

101/412 mm10
1 Piece(s)Available

13 Days or more

103/812 mm10
1 Piece(s)Available

13 Days or more

101/212 mm10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Male Connectors Material 316 Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support