(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CHS-MP Coupling

CHS-MP Coupling
  • Volume Discount

[Features]
▪ It prevents extraction that occurs due to the snagging of protective covers at their pointed ends and it also reduces the damage to pointed ends.
▪ Plugs are easy to equip using one-touch coupling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHS-5H-MP
CHS-6.5H-MP
CHS-8H-MP
CHS-11H-MP
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Diameter × Inner Diameter
(φ)
Main Body Length A
(mm)
1 Piece(s)Available

13 Days or more

8X560
1 Piece(s)Available

13 Days or more

10X6.562.5
1 Piece(s)Available

13 Days or more

12X865
1 Piece(s)Available

13 Days or more

16X1174

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Valve Structure Single Passage Opening Closing Type Thread Type For Tube Mounting
Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60 Operating Pressure Range(MPa) ::1.5
Types of connection One-Touch

Additional Products in this Category

Tech Support