(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mega Flow x Coupling, Aluminum Male Thread Type

Mega Flow x Coupling, Aluminum Male Thread Type
  • Volume Discount

Pressure loss, air leakage, and flow loss countermeasures can be implemented simultaneously. Aluminum male thread type.

[Features]
· Full flow design: Maximizes performance of air tools and machines (can prevent pressure loss, flow rate loss, and air leakage at the same time).
· One-touch connection: The one-touch connection type and purge type design prevent hose whipping and recoil during tool removal, thanks to the secondary (hose, tool, etc.) residual pressure removal function.
· Safety locking mechanism: The lever opens only if the plug is inserted.
· Plug can not be disconnected until air is blocked with the lever

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MFX-02M
MFX-03M
MFX-04M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

13 Days or more

R1/470.5
1 Piece(s)Available

13 Days or more

R3/871.5
1 Piece(s)Available

13 Days or more

R1/275.5

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Standard

Additional Products in this Category

Tech Support