(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A high-flow rate nipple for piping ranging from copper to resin.
Part Number
Configured Part Number is shown.
Part Number |
---|
YPN-4-01 |
YPN-4-02 |
YPN-6-01 |
YPN-6-02 |
YPN-8-01 |
YPN-8-02 |
YPN-8-03 |
YPN-10-01 |
YPN-10-02 |
YPN-10-03 |
YPN-10-04 |
Loading...
Material | C3604 (Brass) | Surface Treatment | No | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
---|---|---|---|---|---|
Max. Operating Pressure | 1.0 - MPa | Operating Temperature Range | -5::60°C | Connection Type | Pipe⇔Screw, plug-in type |
Connection Shape | Union, Inside- Outside Thread | Connection Thread Type | R | Types | Fitting |
Fitting type | Sleeve-type fittings | Applicable Pipe Type | Copper Pipe (General) | Applicable Tube Size Type | Copper Pipe mm size |
Tube Material | Copper / Polybutene / Other resins | Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less | Max. Operating Pressure in a Vacuum(kPa) | -100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy