(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tubing - Polyurethane, Polyolefin Outer Layer, Slim L-Flex, Weld-Spatter-Resistant, LE Series

Tubing - Polyurethane, Polyolefin Outer Layer, Slim L-Flex, Weld-Spatter-Resistant, LE Series
  • Volume Discount

Tube with flexibility in addition to sputtering resistance.

[Features]
· Achieves both sputtering resistance and flexibility. By thinning the outer skin of a conventional L-Flex tube, sputtering resistance is improved and excellent flexibility is provided.
· Lightweight 25% lighter weight compared to conventional L-Flex tubing.
· Excellent outer skin peeling properties. The outer skin is easier to peel and construction is easier than with conventional two-layer tubing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LE-S6BK-20
LE-S6BK-100
LE-S6G-20
LE-S6G-100
LE-S6LB-20
LE-S6LB-100
LE-S6R-20
LE-S6R-100
LE-S6W-20
LE-S6W-100
LE-S6Y-20
LE-S6Y-100
LE-S8BK-20
LE-S8BK-100
LE-S8G-20
LE-S8G-100
LE-S8LB-20
LE-S8LB-100
LE-S8R-20
LE-S8R-100
LE-S8W-20
LE-S8W-100
LE-S8Y-20
LE-S8Y-100
LE-S10BK-20
LE-S10BK-100
LE-S10G-20
LE-S10G-100
LE-S10LB-20
LE-S10LB-100
LE-S10R-20
LE-S10R-100
LE-S10W-20
LE-S10W-100
LE-S10Y-20
LE-S10Y-100
LE-S12BK-20
LE-S12BK-100
LE-S12G-20
LE-S12G-100
LE-S12LB-20
LE-S12LB-100
LE-S12R-20
LE-S12R-100
LE-S12W-20
LE-S12W-100
LE-S12Y-20
LE-S12Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

Black~77~441520
1 Piece(s)Available

13 Days or more

Black~77~4415100
1 Piece(s)Available

13 Days or more

[Green] Green~77~441520
1 Piece(s)Available

13 Days or more

[Green] Green~77~4415100
1 Piece(s)Available

13 Days or more

[Blue] Blue~77~441520
1 Piece(s)Available

13 Days or more

[Blue] Blue~77~4415100
1 Piece(s)Available

13 Days or more

Red~77~441520
1 Piece(s)Available

13 Days or more

Red~77~4415100
1 Piece(s)Available

13 Days or more

White~77~441520
1 Piece(s)Available

13 Days or more

White~77~4415100
1 Piece(s)Available

13 Days or more

Yellow~77~441520
1 Piece(s)Available

13 Days or more

Yellow~77~4415100
1 Piece(s)Available

13 Days or more

Black~99~552020
1 Piece(s)Available

13 Days or more

Black~99~5520100
1 Piece(s)Available

13 Days or more

[Green] Green~99~552020
1 Piece(s)Available

13 Days or more

[Green] Green~99~5520100
1 Piece(s)Available

13 Days or more

[Blue] Blue~99~552020
1 Piece(s)Available

13 Days or more

[Blue] Blue~99~5520100
1 Piece(s)Available

13 Days or more

Red~99~552020
1 Piece(s)Available

13 Days or more

Red~99~5520100
1 Piece(s)Available

13 Days or more

White~99~552020
1 Piece(s)Available

13 Days or more

White~99~5520100
1 Piece(s)Available

13 Days or more

Yellow~99~552020
1 Piece(s)Available

13 Days or more

Yellow~99~5520100
1 Piece(s)Available

13 Days or more

Black~1511~76.52520
1 Piece(s)Available

13 Days or more

Black~1511~76.525100
1 Piece(s)Available

13 Days or more

[Green] Green~1511~76.52520
1 Piece(s)Available

13 Days or more

[Green] Green~1511~76.525100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1511~76.52520
1 Piece(s)Available

13 Days or more

[Blue] Blue~1511~76.525100
1 Piece(s)Available

13 Days or more

Red~1511~76.52520
1 Piece(s)Available

13 Days or more

Red~1511~76.525100
1 Piece(s)Available

13 Days or more

White~1511~76.52520
1 Piece(s)Available

13 Days or more

White~1511~76.525100
1 Piece(s)Available

13 Days or more

Yellow~1511~76.52520
1 Piece(s)Available

13 Days or more

Yellow~1511~76.525100
1 Piece(s)Available

13 Days or more

Black~1513~883020
1 Piece(s)Available

13 Days or more

Black~1513~8830100
1 Piece(s)Available

13 Days or more

[Green] Green~1513~883020
1 Piece(s)Available

13 Days or more

[Green] Green~1513~8830100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1513~883020
1 Piece(s)Available

13 Days or more

[Blue] Blue~1513~8830100
1 Piece(s)Available

13 Days or more

Red~1513~883020
1 Piece(s)Available

13 Days or more

Red~1513~8830100
1 Piece(s)Available

13 Days or more

White~1513~883020
1 Piece(s)Available

13 Days or more

White~1513~8830100
1 Piece(s)Available

13 Days or more

Yellow~1513~883020
1 Piece(s)Available

13 Days or more

Yellow~1513~8830100

Loading...

  1. 1

Basic Information

Type Straight Material Polyolefinic Resin Applicable Fluid Industrial water / Compressed Air
Operating Environment Standard / Sputtering Resistance / Water Resistance / Vacuum / Heat resistant / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support