(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, LE Series

Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, LE Series
  • Volume Discount

A tube featuring sputtering resistance. Can also be used with air and cooling water.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LE-6BK-20
LE-6BK-100
LE-6G-20
LE-6G-100
LE-6LB-20
LE-6LB-100
LE-6R-20
LE-6R-100
LE-6W-20
LE-6W-100
LE-6Y-20
LE-6Y-100
LE-8BK-20
LE-8BK-100
LE-8G-20
LE-8G-100
LE-8LB-20
LE-8LB-100
LE-8R-20
LE-8R-100
LE-8W-20
LE-8W-100
LE-8Y-20
LE-8Y-100
LE-10BK-20
LE-10BK-100
LE-10G-20
LE-10G-100
LE-10LB-20
LE-10LB-100
LE-10R-20
LE-10R-100
LE-10W-20
LE-10W-100
LE-10Y-20
LE-10Y-100
LE-12BK-20
LE-12BK-100
LE-12G-20
LE-12G-100
LE-12LB-20
LE-12LB-100
LE-12R-20
LE-12R-100
LE-12W-20
LE-12W-100
LE-12Y-20
LE-12Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

8 Days or more

Black~88~441520
1 Piece(s)Available

8 Days or more

Black~88~4415100
1 Piece(s)Available

13 Days or more

[Green] Green~88~441520
1 Piece(s)Available

13 Days or more

[Green] Green~88~4415100
1 Piece(s)Available

13 Days or more

[Blue] Blue~88~441520
1 Piece(s)Available

13 Days or more

[Blue] Blue~88~4415100
1 Piece(s)Available

13 Days or more

Red~88~441520
1 Piece(s)Available

13 Days or more

Red~88~4415100
1 Piece(s)Available

13 Days or more

White~88~441520
1 Piece(s)Available

13 Days or more

White~88~4415100
1 Piece(s)Available

13 Days or more

Yellow~88~441520
1 Piece(s)Available

13 Days or more

Yellow~88~4415100
1 Piece(s)Available

8 Days or more

Black~1010~552020
1 Piece(s)Available

12 Days or more

Black~1010~5520100
1 Piece(s)Available

8 Days or more

[Green] Green~1010~552020
1 Piece(s)Available

13 Days or more

[Green] Green~1010~5520100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1010~552020
1 Piece(s)Available

13 Days or more

[Blue] Blue~1010~5520100
1 Piece(s)Available

13 Days or more

Red~1010~552020
1 Piece(s)Available

13 Days or more

Red~1010~5520100
1 Piece(s)Available

13 Days or more

White~1010~552020
1 Piece(s)Available

13 Days or more

White~1010~5520100
1 Piece(s)Available

13 Days or more

Yellow~1010~552020
1 Piece(s)Available

13 Days or more

Yellow~1010~5520100
1 Piece(s)Available

12 Days or more

Black~1512~76.52520
1 Piece(s)Available

8 Days or more

Black~1512~76.525100
1 Piece(s)Available

13 Days or more

[Green] Green~1512~76.52520
1 Piece(s)Available

13 Days or more

[Green] Green~1512~76.525100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1512~76.52520
1 Piece(s)Available

13 Days or more

[Blue] Blue~1512~76.525100
1 Piece(s)Available

13 Days or more

Red~1512~76.52520
1 Piece(s)Available

13 Days or more

Red~1512~76.525100
1 Piece(s)Available

13 Days or more

White~1512~76.52520
1 Piece(s)Available

13 Days or more

White~1512~76.525100
1 Piece(s)Available

13 Days or more

Yellow~1512~76.52520
1 Piece(s)Available

13 Days or more

Yellow~1512~76.525100
1 Piece(s)Available

12 Days or more

Black~1514~883020
1 Piece(s)Available

13 Days or more

Black~1514~8830100
1 Piece(s)Available

13 Days or more

[Green] Green~1514~883020
1 Piece(s)Available

13 Days or more

[Green] Green~1514~8830100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1514~883020
1 Piece(s)Available

13 Days or more

[Blue] Blue~1514~8830100
1 Piece(s)Available

13 Days or more

Red~1514~883020
1 Piece(s)Available

13 Days or more

Red~1514~8830100
1 Piece(s)Available

13 Days or more

White~1514~883020
1 Piece(s)Available

13 Days or more

White~1514~8830100
1 Piece(s)Available

13 Days or more

Yellow~1514~883020
1 Piece(s)Available

13 Days or more

Yellow~1514~8830100

Loading...

  1. 1

Basic Information

Type Straight Material Polyolefinic Resin Applicable Fluid Industrial water / Compressed Air
Operating Environment Standard / Sputtering Resistance / Water Resistance / Vacuum / Heat resistant / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support