(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Slit Coil, 3-SSE Series (Part Numbers)

Tubing - Polyurethane, Slit Coil, 3-SSE Series
  • Volume Discount

A slitted spiral tube that makes it possible to replace electric wiring.

[Features]
· Slit machining.
· Thanks to the slit on the tube, it is possible to perform wire replacement.
· Wire protection.
· Best suited for protecting electrical wires from scraping damage within cableveyors, etc., by placing wiring inside air tubes.
· One-touch fittings can be used for air piping.
· Special orders accepted

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-SSE-4-5
3-SSE-4-10
3-SSE-4-20
3-SSE-4-25
3-SSE-6-5
3-SSE-6-10
3-SSE-6-15
3-SSE-6-20
3-SSE-6-25
3-SSE-8-5
3-SSE-8-10
3-SSE-8-15
3-SSE-8-20
3-SSE-8-25
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length A
(mm)
Wire
(mm2)
1 Piece(s)Available

18 Days or more

~44~32.554450.15
1 Piece(s)Available

13 Days or more

~44~32.554900.15
1 Piece(s)Available

13 Days or more

~44~32.555800.15
1 Piece(s)Available

13 Days or more

~44~32.556250.15
1 Piece(s)Available

13 Days or more

~66~44124650.3
1 Piece(s)Available

13 Days or more

~66~44125300.3
1 Piece(s)Available

18 Days or more

~66~44125950.3
1 Piece(s)Available

13 Days or more

~66~44126600.3
1 Piece(s)Available

13 Days or more

~66~44127250.3
1 Piece(s)Available

13 Days or more

~88~55154900.3
1 Piece(s)Available

8 Days or more

~88~55155800.3
1 Piece(s)Available

13 Days or more

~88~55156700.3
1 Piece(s)Available

13 Days or more

~88~55157600.3
1 Piece(s)Available

13 Days or more

~88~55158500.3

Loading...

  1. 1

Basic Information

Type Spiral Material Urethane Applicable Fluid Compressed Air
Number of Bores(per piece) 3 Material, Urethane Polyurethane Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance
Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support