(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Multi-Coil, 2-MPS/3-MPS Series (Part Numbers)

Tubing - Polyurethane, Multi-Coil, 2-MPS/3-MPS Series
  • Volume Discount

Colorful spiral tube with excellent flexibility.

[Features]
· Directly inherited the features of the TP tube.
· One-touch fittings can be used.
· Can be made to order

PDF

Part Number

Configured Part Number is shown.

2-MPS-12-10S

 
Part Number
2-MPS-12-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Number of Bores
(per piece)
Minimum Bending Radius
(mm)
Operating Range
(mm)
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~882281210

Loading...

  1. 1

Basic Information

Type Spiral Material Urethane Applicable Fluid Compressed Air
Material, Urethane Polyurethane Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support