(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tubing - Polyurethane, Multi-Straight, 2 to 8 Various Color, 2-MP, 4-MP, 6-MP, 8-MP Series

Tubing - Polyurethane, Multi-Straight, 2 to 8 Various Color, 2-MP, 4-MP, 6-MP, 8-MP Series
  • Volume Discount

A straight tube that uses a variety of different color variations to make pipe identification easy.

[Features]
· Directly inherits the features of TP tubing.
· Can be connected using a one touch fitting without leaving marks during peeling via special welding .
· Pipe identification is made easy through color variation wherein a different color can be used for each pipe.
· Ideal for locations where horizontal piping is difficult or when many pipes are used

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-MP-4S
2-MP-4S-100
2-MP-6S
2-MP-6S-100
2-MP-8S
2-MP-8S-100
2-MP-10S
2-MP-10S-100
2-MP-12S
4-MP-4S
4-MP-4S-100
4-MP-6S
4-MP-6S-100
4-MP-8S
4-MP-10S
4-MP-12S
6-MP-4S
6-MP-4S-100
6-MP-6S
6-MP-8S
6-MP-10S
6-MP-12S
8-MP-4S
8-MP-4S-100
8-MP-6S
8-MP-8S
8-MP-10S
8-MP-12S
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Number of Bores
(per piece)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)Available

8 Days or more

[Multi Color] 2 Colors (2 Core)~44~222520
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~44~2225100
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~4421220
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~44212100
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~5521520
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~55215100
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.522520
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.5225100
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~8822820
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~44~224520
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~44~2245100
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~4441220
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~44412100
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~88~5541520
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~1010~76.542520
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~1512~8842820
1 Piece(s)Available

13 Days or more

[Multi Color] 6 Colors (6 Core)~44~226520
1 Piece(s)Available

13 Days or more

[Multi Color] 6 Colors (6 Core)~44~2265100
1 Piece(s)Available

13 Days or more

[Multi Color] 6 Colors (6 Core)~66~4461220
1 Piece(s)Available

13 Days or more

[Multi Color] 6 Colors (6 Core)~88~5561520
1 Piece(s)Available

13 Days or more

[Multi Color] 6 Colors (6 Core)~1010~76.562520
1 Piece(s)Available

13 Days or more

[Multi Color] 6 Colors (6 Core)~1512~8862820
1 Piece(s)Available

13 Days or more

[Multi Color] 8 Colors (8 Core)~44~228520
1 Piece(s)Available

13 Days or more

[Multi Color] 8 Colors (8 Core)~44~2285100
1 Piece(s)Available

13 Days or more

[Multi Color] 8 Colors (8 Core)~66~4481220
1 Piece(s)Available

13 Days or more

[Multi Color] 8 Colors (8 Core)~88~5581520
1 Piece(s)Available

13 Days or more

[Multi Color] 8 Colors (8 Core)~1010~76.582520
1 Piece(s)Available

13 Days or more

[Multi Color] 8 Colors (8 Core)~1512~8882820

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Compressed Air
Material, Urethane Polyurethane Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Vacuum Compatible Acceptable Max. Operating Pressure in a Vacuum(MPa) -0.1 Max. Operating Pressure(MPa) 0.8

Additional Products in this Category

Tech Support