(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Touch Tube, TN Series

Tubing - Nylon, Touch Tube, TN Series
  • Volume Discount

Robust nylon tube with superior burst pressure (6 MPa).

[Features]
· High burst pressure: very robust with high burst pressure.
· Superior outer diameter precision: outer diameter precision noted in the model table.
· Cut Marks and model view: cut marks printed at 1 m intervals are optimal for cutting work and inventory control

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TN-4BK-20
TN-4BK-100
TN-4G-20
TN-4G-100
TN-4R-20
TN-4R-100
TN-4W-20
TN-4W-100
TN-4X2.5BK-20
TN-4X2.5BK-100
TN-4X2.5G-20
TN-4X2.5G-100
TN-4X2.5R-20
TN-4X2.5R-100
TN-4X2.5W-20
TN-4X2.5W-100
TN-4X2.5Y-20
TN-4X2.5Y-100
TN-4Y-20
TN-4Y-100
TN-6BK-20
TN-6BK-100
TN-6G-20
TN-6G-100
TN-6R-20
TN-6R-100
TN-6W-20
TN-6W-100
TN-6X4BK-20
TN-6X4BK-100
TN-6X4G-20
TN-6X4G-100
TN-6X4R-20
TN-6X4R-100
TN-6X4W-20
TN-6X4W-100
TN-6X4Y-20
TN-6X4Y-100
TN-6Y-20
TN-6Y-100
TN-8BK-20
TN-8BK-100
TN-8G-20
TN-8G-100
TN-8R-20
TN-8R-100
TN-8W-20
TN-8W-100
TN-8Y-20
TN-8Y-100
TN-10BK-20
TN-10BK-100
TN-10G-20
TN-10G-100
TN-10R-20
TN-10R-100
TN-10W-20
TN-10W-100
TN-10Y-20
TN-10Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

Black~44~332120
1 Piece(s)Available

13 Days or more

Black~44~3321100
1 Piece(s)Available

13 Days or more

[Green] Green~44~332120
1 Piece(s)Available

13 Days or more

[Green] Green~44~3321100
1 Piece(s)Available

13 Days or more

Red~44~332120
1 Piece(s)Available

13 Days or more

Red~44~3321100
1 Piece(s)Available

13 Days or more

White~44~332120
1 Piece(s)Available

9 Days or more

White~44~3321100
1 Piece(s)Available

13 Days or more

Black~44~32.51520
1 Piece(s)Available

13 Days or more

Black~44~32.515100
1 Piece(s)Available

13 Days or more

[Green] Green~44~32.51520
1 Piece(s)Available

13 Days or more

[Green] Green~44~32.515100
1 Piece(s)Available

13 Days or more

Red~44~32.51520
1 Piece(s)Available

13 Days or more

Red~44~32.515100
1 Piece(s)Available

13 Days or more

White~44~32.51520
1 Piece(s)Available

13 Days or more

White~44~32.515100
1 Piece(s)Available

13 Days or more

Yellow~44~32.51520
1 Piece(s)Available

13 Days or more

Yellow~44~32.515100
1 Piece(s)Available

13 Days or more

Yellow~44~332120
1 Piece(s)Available

13 Days or more

Yellow~44~3321100
1 Piece(s)Available

13 Days or more

Black~66~54.53020
1 Piece(s)Available

13 Days or more

Black~66~54.530100
1 Piece(s)Available

13 Days or more

[Green] Green~66~54.53020
1 Piece(s)Available

13 Days or more

[Green] Green~66~54.530100
1 Piece(s)Available

13 Days or more

Red~66~54.53020
1 Piece(s)Available

13 Days or more

Red~66~54.530100
1 Piece(s)Available

13 Days or more

White~66~54.53020
1 Piece(s)Available

13 Days or more

White~66~54.530100
1 Piece(s)Available

13 Days or more

Black~66~442520
1 Piece(s)Available

13 Days or more

Black~66~4425100
1 Piece(s)Available

13 Days or more

[Green] Green~66~442520
1 Piece(s)Available

13 Days or more

[Green] Green~66~4425100
1 Piece(s)Available

13 Days or more

Red~66~442520
1 Piece(s)Available

13 Days or more

Red~66~4425100
1 Piece(s)Available

13 Days or more

White~66~442520
1 Piece(s)Available

13 Days or more

White~66~4425100
1 Piece(s)Available

13 Days or more

Yellow~66~442520
1 Piece(s)Available

13 Days or more

Yellow~66~4425100
1 Piece(s)Available

13 Days or more

Yellow~66~54.53020
1 Piece(s)Available

13 Days or more

Yellow~66~54.530100
1 Piece(s)Available

13 Days or more

Black~88~664720
1 Piece(s)Available

13 Days or more

Black~88~6647100
1 Piece(s)Available

13 Days or more

[Green] Green~88~664720
1 Piece(s)Available

13 Days or more

[Green] Green~88~6647100
1 Piece(s)Available

13 Days or more

Red~88~664720
1 Piece(s)Available

13 Days or more

Red~88~6647100
1 Piece(s)Available

13 Days or more

White~88~664720
1 Piece(s)Available

13 Days or more

White~88~6647100
1 Piece(s)Available

13 Days or more

Yellow~88~664720
1 Piece(s)Available

13 Days or more

Yellow~88~6647100
1 Piece(s)Available

13 Days or more

Black~1010~87.55820
1 Piece(s)Available

13 Days or more

Black~1010~87.558100
1 Piece(s)Available

13 Days or more

[Green] Green~1010~87.55820
1 Piece(s)Available

13 Days or more

[Green] Green~1010~87.558100
1 Piece(s)Available

13 Days or more

Red~1010~87.55820
1 Piece(s)Available

13 Days or more

Red~1010~87.558100
1 Piece(s)Available

13 Days or more

White~1010~87.55820
1 Piece(s)Available

13 Days or more

White~1010~87.558100
1 Piece(s)Available

13 Days or more

Yellow~1010~87.55820
1 Piece(s)Available

13 Days or more

Yellow~1010~87.558100

Loading...

Basic Information

Type Straight Material Nylon Applicable Fluid Compressed Air
Material: Nylon Pressure Resistant Nylon Operating Environment Standard / Pressure Resistance / Vacuum / Heat resistant / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::1.5 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support