(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Usable fluids are sewage, effluents, ventilated air, and rainwater. The materials, shapes, dimensions, and precision conform to the Japanese Industrial Standards (JIS B 2303 Screwed drainage fittings).
Part Number
Configured Part Number is shown.
DGS-65A
Material | [Steel] Steel | Max. Operating Pressure(MPa) | 0.35 |
---|---|---|---|
Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | [Sockets] Socket |
Connection Thread Type M1 | Rc | Thread Nominal M1 | 2 1/2B(65A) |
Surface Treatment | [Zinc Plating] Hot zinc plating | Applicable Fluid | Water / Air |
Divisions of Max. Operating Pressure | 1.0Mpa or Less | Type | Fitting |
Interior Resin Lining | No | - | - |
Material | Steel | Max. Operating Pressure(MPa) | 0.35 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Socket | Connection Thread Type M1 | Rc | Thread Nominal M1 | 2 1/2B(65A) |
Surface Treatment | Hot zinc plating | Applicable Fluid | Water / Air | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part DGS-65A in the Drainage Screw Fitting Socket series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy