(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HB Fitting, Socket

HB Fitting, Socket
  • Volume Discount

Use the HB fitting for coupling feed water pipes, piping connected water supplies, transporting fire extinguishing equipment with inert gases (carbon dioxide), and other piping subject to Schedules 40 and 80 of JIS G 3454, carbon steel tube for pressure services.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBRS-20X15A-W
HBRS-25X15A-W
HBRS-25X20A-W
HBRS-32X25A-W
HBRS-40X32A-W
HBRS-50X40A-W
HBRS-80X65A-W
HBRS-100X65A-W
HBRS-100X80A-W
HBS-15A-W
HBS-20A-W
HBS-25A-W
HBS-32A-W
HBS-40A-W
HBS-50A-W
HBS-65A-W
HBS-80A-W
HBS-100A-W
HBS-125A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3/4B(20A)1/2B(15A)
1 Piece(s)Available

12 Days or more

Screw⇔Screw Different DiameterRc1B(25A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1B(25A)3/4B(20A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc2B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3B(80A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

Screw⇔Screw Different DiameterRc4B(100A)2 1/2B(65A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc4B(100A)3B(80A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1/2B(15A)-
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-3/4B(20A)-
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1B(25A)-
1 Piece(s)Available

9 Days or more

Screw⇔Screw Same Diameter・Different Type-1 1/4B(32A)-
1 Piece(s)Available

9 Days or more

Screw⇔Screw Same Diameter・Different Type-1 1/2B(40A)-
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type-2B(50A)-
1 Piece(s)Available

14 Days or more

Screw⇔Screw Same Diameter・Different Type-2 1/2B(65A)-
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-3B(80A)-
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-4B(100A)-
2 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-5B(125A)-

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 13.8 Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -29::288 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support