(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting with Sealant, WS Fitting, Union (Part Numbers)

Pipe Fitting with Sealant, WS Fitting, Union
  • Volume Discount

Fitting screws are coated with fluororesin pre-coated sealant. No need to wrap sealing tape around the threaded section of connecting pipes for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, reducing piping work.

Part Number

Configured Part Number is shown.

Part Number
WS-U-15A
WS-U-20A
WS-U-25A
WS-U-32A
WS-U-40A
WS-U-50A
WS-U-65A
WS-U-80A
WS-U-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

10 Days or more

1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Union Connection Thread Type M1 Rc Surface Treatment Hot zinc plating
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less Operating Temperature Range(℃) 0::60
Type Fitting Interior Resin Lining No Sealants Fluororesin sealant

Additional Products in this Category

Tech Support