(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PQWK Fitting for Equipment Connection Bronze Type B Female/Male Socket

PQWK Fitting for Equipment Connection Bronze Type B Female/Male Socket
  • Volume Discount

With the integrated molded polyolefin resin core, the thread and the exposed portion of the steel pipe lining are shielded from fluid, giving an excellent anti-corrosion effect. As a single piece it is easy to install.

Part Number

Configured Part Number is shown.

Part Number
PQWK-BX-15A
PQWK-BX-20A
PQWK-BX-25A
PQWK-BX-32A
PQWK-BX-40A
PQWK-BX-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Material Bronze Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Female Male Sockets Connection Thread Type M1 Rc Connection Thread Type M2 R
Surface Treatment Paint Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less
Operating Temperature Range(℃) 0::40 Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support