(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pipe Fittings - Three-way Reducing T

Pipe Fittings - Three-way Reducing T
  • Volume Discount

A small to medium diameter steel pipe fitting that uses screw connection; JIS B 2301 specifies it as "screw-in type malleable cast iron pipe fitting". Hot dip galvanizing reduces impact on the environment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRT-10X10X15A-W
BRT-15X15X20A-W
BRT-15X15X25A-W
BRT-20X15X15A-W
BRT-20X20X25A-W
BRT-25X15X15A-W
BRT-25X15X20A-W
BRT-25X15X25A-W
BRT-25X20X20A-W
BRT-25X20X25A-W
BRT-25X25X32A-W
BRT-25X25X40A-W
BRT-25X25X50A-W
BRT-32X20X20A-W
BRT-32X20X32A-W
BRT-32X25X15A-W
BRT-32X25X20A-W
BRT-32X25X25A-W
BRT-32X25X32A-W
BRT-32X25X40A-W
BRT-32X32X40A-W
BRT-32X32X50A-W
BRT-40X20X20A-W
BRT-40X25X25A-W
BRT-40X25X32A-W
BRT-40X25X40A-W
BRT-40X32X15A-W
BRT-40X32X20A-W
BRT-40X32X25A-W
BRT-40X32X32A-W
BRT-40X32X40A-W
BRT-40X32X50A-W
BRT-40X40X50A-W
BRT-40X40X65A-W
BRT-50X25X25A-W
BRT-50X25X32A-W
BRT-50X25X40A-W
BRT-50X25X50A-W
BRT-50X32X32A-W
BRT-50X32X40A-W
BRT-50X32X50A-W
BRT-50X40X25A-W
BRT-50X40X32A-W
BRT-50X40X40A-W
BRT-50X40X50A-W
BRT-50X50X65A-W
BRT-50X50X80A-W
BRT-65X40X40A-W
BRT-65X40X50A-W
BRT-65X40X65A-W
BRT-65X50X25A-W
BRT-65X50X32A-W
BRT-65X50X40A-W
BRT-65X50X50A-W
BRT-65X50X65A-W
BRT-65X65X80A-W
BRT-80X50X50A-W
BRT-80X50X80A-W
BRT-80X65X40A-W
BRT-80X65X50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

1/2B(15A)3/8B(10A)3/8B(10A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1B(25A)1/2B(15A)1/2B(15A)
100 Piece(s)Available

10 Days or more

1/2B(15A)3/4B(20A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1B(25A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1/2B(15A)1B(25A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1B(25A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)1/2B(15A)
1 Piece(s)Available

9 Days or more

3/4B(20A)1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

2B(50A)1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

3/4B(20A)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1/2B(15A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

1B(25A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

2B(50A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

3/4B(20A)1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

10 Days or more

1/2B(15A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

3/4B(20A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1B(25A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

2B(50A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

2B(50A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

76 Days or more

1B(25A)2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1B(25A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

3B(80A)2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

1B(25A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

9 Days or more

2B(50A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)2 1/2B(65A)2B(50A)
1 Piece(s)Available

10 Days or more

3B(80A)2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

2B(50A)3B(80A)2B(50A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)2B(50A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)3B(80A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

2B(50A)3B(80A)2 1/2B(65A)

Loading...

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Band Presence

Additional Products in this Category

Tech Support